Flat Packing EA423P-4【2 Pieces Per Package】

Flat Packing EA423P-4
【Product Specifications】
・Material-Rubber
・Never use for the devices related to foods, gas, chemicals, electricity and oil (gasoline, diesel fuel, light oil, kerosene, etc.)
・Dim. (mm) OD x ID x Thickness…23. x 17. x 2.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA423P-4

Part Number
EA423P-4
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.41 €

2 Pieces Per Package

1 pack 14 Days

Loading...

  1. 1

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support