Mini Ball Valve EA425AH-3 (Part Numbers)

Mini Ball Valve EA425AH-3
【Product Specifications】
・Material-Brass(body)
・Max. pressure-1MPa
・Applicable fluid- cold and hot water, oil, air
・Service temperature--20 to 80℃
・With Plug
・Mounting screw- R3/8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA425AH-3

Part Number
EA425AH-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.05 €

1 7 Days

Loading...

  1. 1

This page is Mini Ball Valve EA425AH-3, part number EA425AH-3.
You can find the detail information about specifications and dimensions on part number EA425AH-3.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support