Socket [HI-VP] (2 pcs) EA471EJ-16A【2 Pieces Per Package】

Socket [HI-VP] (2 pcs) EA471EJ-16A
【Product Specifications】
・Material-Shock resistant rigid PVC
・JISK6743
・Nominal diameter -16
・Qty. per unit-2 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA471EJ-16A

Part Number
EA471EJ-16A
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.47 €

2 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Socket [HI-VP] (2 pcs) EA471EJ-16A, part number EA471EJ-16A.
You can find the detail information about specifications and dimensions on part number EA471EJ-16A.

Tech Support