Bushing without Thread EA940CT-12

Bushing without Thread EA940CT-12
【Product Specifications】
・Material-Body: steelCap: polycarbonate
・Use this bushing for the section where a cable is pulled out from an electrical conduit.
・The bushing also prevents ingress of dust into the piping.
・Nominal…E25
・Screw…1 pc

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA940CT-12

Part Number
EA940CT-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.19 €

1 6 Days

Loading...

  1. 1

This page is Bushing without Thread EA940CT-12, part number EA940CT-12.
You can find the detail information about specifications and dimensions on part number EA940CT-12.

Tech Support