Cushion Rubber (Part Numbers)

Cushion Rubber
  • Volume Discount
Please use it for anti-slip and buffer material, damping material, etc. [Material]Natural rubber

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B25

Part Number
B25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.17 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Types of safety and protection goods Non-Slip Size(mm) 20×250×250 Material Natural Rubber System
JAN Code 4903757381889

This page is Cushion Rubber, part number B25.
You can find the detail information about specifications and dimensions on part number B25.

Tech Support