Angular contact ball bearings / double row / 32xx-B / 2RSR / lip seals on both sides / contact angle 25° / 32xx-B2RSR / similar to DIN 628-3 / FAG

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3200-BB-2RSR-TVH

Part Number
3200-BB-2RSR-TVH
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.29 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Inner Diameter d(φ) 10 Outer Diameter D(φ) 30 Width B (or T)(mm) 14
Basic Dynamic Load Rating(N) 7800 Maximum Allowable Rotational Speed(1/min) 16100 Load Direction Radial
Basic Load Rating Static Rating(N) 4450

This page is Angular contact ball bearings / double row / 32xx-B / 2RSR / lip seals on both sides / contact angle 25° / 32xx-B2RSR / similar to DIN 628-3 / FAG, part number 3200-BB-2RSR-TVH.
You can find the detail information about specifications and dimensions on part number 3200-BB-2RSR-TVH.

Tech Support