Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RATR20-XL |
RATR25-XL |
RATR30-XL |
RATR35-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Width (mm) | H (mm) | Housing | |
---|---|---|---|---|---|---|---|---|---|---|---|
27.90 € | 1 | Available | 5 Days | 20 | 13600 | 6600 | 31 | - | FLAN47-MSTR | ||
22.89 € | 1 | Available | 3 Days | 25 | 14000 | 7800 | 31 | - | FLAN52-MSTR | ||
27.25 € | 1 | Available | 3 Days | 30 | 19500 | 11300 | 35.7 | 112.7 | FLAN62-MSTR | ||
43.88 € | 1 | Available | 5 Days | 35 | 25500 | 15300 | 38.9 | 127 | FLAN72-MSTR |
Loading...
Configure
Basic Attributes
Shaft Bore Dia. d(mm)
Width(mm)
H(mm)
Housing
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes