Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RSAO30-XL |
RSAO35-XL |
RSAO40-XL |
RSAO50-XL |
RSAO60-XL |
RSAO70-XL |
RSAO80-XL |
RSAO90-XL |
RSAO100 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner diameter (mm) | Height (mm) | Length (mm) | Distance shaft axis (mm) | Height (base) (mm) | Width (base) (mm) | Width (head) (mm) | Locking collar total width (mm) | Distance of raceway to locking collar (mm) | Housing | Bearing designation | Distance fixing bore (mm) | Width (slot) (mm) | Length (slot) (mm) | RoHS Certificate | REACH Certificate | Weight per Unit (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
113.62 € | 1 | Available | 5 Days | 30 | 95 | 180 | 50 | 18 | 50 | 28 | 50.2 | 32.7 | SAO06 | GNE30-XL-KRR-B | 140 | 17.5 | 20.5 | - | - | 1.86 | ||
94.72 € | 1 | Available | 3 Days | 35 | 106 | 210 | 56 | 20 | 56 | 30 | 51.6 | 33.3 | SAO07 | GNE35-XL-KRR-B | 160 | 17.5 | 25.5 | Available | Available | 2.43 | ||
100.55 € | 1 | Available | 3 Days | 40 | 116 | 220 | 60 | 22 | 60 | 31 | 54.6 | 36.6 | SAO08 | GNE40-XL-KRR-B | 170 | 17.5 | 27.5 | - | - | 3.1 | ||
147.25 € | 1 | Available | 3 Days | 50 | 143 | 275 | 75 | 27 | 75 | 39 | 66.75 | 42.15 | SAO10 | GNE50-XL-KRR-B | 212 | 20 | 35 | - | - | 5.97 | ||
195.50 € | 1 | Available | 4 Days | 60 | 165 | 330 | 85 | 32 | 85 | 46 | 68 | 45 | SAO12 | GNE60-XL-KRR-B | 250 | 25 | 38 | Available | Available | 8.67 | ||
355.09 € | 1 | Available | 3 Days | 70 | 187 | 360 | 95 | 35 | 90 | 54 | 75.5 | 49.5 | SAO14 | GNE70-XL-KRR-B | 282 | 27 | 42 | Available | Available | 11.94 | ||
568.13 € | 1 | Available | 4 Days | 80 | 226 | 390 | 116 | 50 | 110 | 76 | 93.6 | 59.6 | SAO16 | GNE80-XL-KRR-B | 315 | 25.5 | 44.5 | Available | Available | 21.22 | ||
809.17 € | 1 | Available | 4 Days | 90 | 250 | 410 | 130 | 57 | 120 | 84 | 101 | 65.5 | SAO18 | GNE90-XL-KRR-B | 340 | 28 | 54 | Available | Available | 28.86 | ||
- | 899.10 € | 1 | Available | 4 Days | 100 | 280 | 440 | 145 | 65 | 130 | 94 | 109.4 | 69.9 | SAO20 | GNE100-XL-KRR-B | 375 | 32 | 47 | - | - | 37.1 |
Loading...
Connection thread lubrication | M6 |
---|
Configure
Basic Attributes
Inner diameter(mm)
Height(mm)
Length(mm)
Distance shaft axis(mm)
Height (base)(mm)
Width (base)(mm)
Width (head)(mm)
Locking collar total width(mm)
Distance of raceway to locking collar(mm)
Housing
Bearing designation
Distance fixing bore(mm)
Width (slot)(mm)
Length (slot)(mm)
RoHS Certificate
REACH Certificate
Weight per Unit(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes