Rod ends GIKRB..-PC, with internal thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread

Rod ends GIKRB..-PC, with internal thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
  • Volume Discount
[Specifications]
・I.D. D(mm): 18, 22
・Outer Diameter(mm): 47, 55
・DIN ISO 12 240-4
・GIKRB..-PC
・Requiring maintenance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GIKRB18-PC
GIKRB22-PC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer Diameter
(mm)
Product size (length)
(mm)

93.49 €

1 Available 3 Days 184794

156.87 €

1 Available 5 Days 2255111.5

Loading...

  1. 1

Tech Support