Rod ends GIR..-UK, with internal thread, maintenance-free, to DIN ISO 12 240-4, right hand thread

Rod ends GIR..-UK, with internal thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
  • Volume Discount
[Specifications]
・I.D. D(mm): 6-30
・Outer Diameter(mm): 21-73
・Width(mm): 6-22
・DIN ISO 12 240-4
・GIR..-UK
・Maintenance-free

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GIR6-UK
GIR8-UK
GIR10-UK
GIR12-UK
GIR15-UK
GIR17-UK
GIR20-UK
GIR25-UK
GIR30-UK
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)
Product size (length)
(mm)

30.32 €

1 Available 5 Days 6103003.61321640.5

30.37 €

1 Available 5 Days 8160005.851524848

24.52 €

1 Available 3 Days 10220008.641229957.5

28.77 €

1 Available 3 Days 123040011.311341067

34.74 €

1 Available 3 Days 154480017.88401281

47.05 €

1 Available 5 Days 175650022.510461490

43.58 €

1 Available 3 Days 207560031.395316103.5

82.72 €

1 Available 5 Days 2510500051.176420126

96.65 €

1 Available 3 Days 3013900065.967322146.5

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -50::200

Tech Support