Stud type track rollers KRE..-PP, with axial guidance, full complement, plastic axial plain washers on both sides, hexagon socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KRE19-PP-SK-A

Part Number
KRE19-PP-SK-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

48.86 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Roller Outer Diameter D(φ) 19 Width(mm) 32 Inner Diameter(mm) 11

This page is Stud type track rollers KRE..-PP, with axial guidance, full complement, plastic axial plain washers on both sides, hexagon socket, part number KRE19-PP-SK-A.
You can find the detail information about specifications and dimensions on part number KRE19-PP-SK-A.

Tech Support