Withdrawal sleeves AH(X)32, main dimensions to DIN 5416, taper 1:12 (AHX3218)

Withdrawal sleeves AH(X)32, main dimensions to DIN 5416, taper 1:12 AHX3218
  • Volume Discount

Product Details:

Manufacturer part number: AHX3218

Brand: FAG

Price: 67.95

Delivery time: 3 Days


Technical Data:

Inner diameter: 85 mm

Thread G: M100x2

Sleeve length B1: 63 mm

Bore diameter bearing d: 90 mm

Bearing overhang a1: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AHX3218

Part Number
AHX3218
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Thread G Sleeve length B1
(mm)
Bore diameter bearing d
(mm)
Bearing overhang a1
(mm)
Thread length IG
(mm)
Thread oil connector G1 Distance oil connector a
(mm)
Thread depth oil connector IG1
(mm)
RoHS Certificate REACH Certificate Weight/Unit
(kg)

67.95 €

1 Available 3 Days 85M100x26390410------

Loading...

  1. 1

Basic information

Taper 1:12

This page is Withdrawal sleeves AH(X)32, main dimensions to DIN 5416, taper 1:12, part number AHX3218.
You can find the detail information about specifications and dimensions on part number AHX3218.

Variation of this product

Part Number
AH3238
AH3240
AH3260-H
AHX3220
AHX3222A
AHX3224A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter
(mm)
Thread G Sleeve length B1
(mm)
Bore diameter bearing d
(mm)
Bearing overhang a1
(mm)
Thread length IG
(mm)
Thread oil connector G1 Distance oil connector a
(mm)
Thread depth oil connector IG1
(mm)
RoHS Certificate REACH Certificate Weight/Unit
(kg)

678.63 €

1 17 Days 180Tr210X4145190725------

671.51 €

1 Available 5 Days 190Tr220X4153200724------

2,873.40 €

1 Available 5 Days 280Tr330X5228300834G1/88.512---

92.25 €

1 Available 3 Days 95M110x273100411------

123.00 €

1 Available 5 Days 105M120x282110411------

130.58 €

1 Available 3 Days 115M130x290120413------

Tech Support