Pneumatic return stop (ASRP)

Pneumatic return stop ASRP
  • Volume Discount

Product Details:

Manufacturer part number: ASRP

Brand: ASUTEC

Price: 101.46

Delivery time: 5 Days


Technical Data:

Query option position: -

Air consumption at 6 bar per cycle: 0.013 Litre


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ASRP

Part Number
ASRP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSQuery option position Air consumption at 6 bar per cycle
(Litre)

101.46 €

1 Available 5 Days 10-0.013

Loading...

  1. 1

Basic information

Material housing Aluminum, hard anodized Material stop Hardened steel Weight workpiece carrier (min)(kg) 3
Weight workpiece carrier (max)(kg) 1200 Spring force upper position(N) 2.2 Spring force lower position(N) 9.1

This page is Pneumatic return stop, part number ASRP.
You can find the detail information about specifications and dimensions on part number ASRP.

Variation of this product

Part Number
ASR
ASRP-E
ASRP-I
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSQuery option position Air consumption at 6 bar per cycle
(Litre)

59.52 €

1 Available 5 Days 10--

147.80 €

1 Available 10 Days 10inductive sensor0.013

137.81 €

1 Available 10 Days 10T-slot sensor0.013

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support