Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CRA3212A-1BF-L992
Tooth Type | Standard | Shape | Square Rack | Length L(mm) | 992 |
---|---|---|---|---|---|
Material | General Steel Material | Heat Treatment | Others | Ground Tooth | Not Provided |
Surface Treatment | Not Provided | Length (nominal) | 1,000 | Face Width(mm) | 24.5 |
End Finish Machining | Not Provided | Frame number | 3,212 | Accuracy | Precision grade |
Mounting hole | Horizontal hole (standard) |