Electronic Engine Management Module EMM

Electronic Engine Management Module EMM
[Specifications]
・Relay type (category): Magnetic starter
・Switching current (max.)(A): 16
・Nominal voltage(Vdc): 24
・Product size (width)(mm): 22.5
・IP rating: IP20

[Features]
・Integrated full motor protection with bimetal function and thermistor evaluation
・Protection of high-quality system parts with freely configurable signaling and switching thresholds
・Production data and energy data acquisition without complex sensors
・Process data such as performance values, operating hours, and switching cycles are safely transmitted between field and control level
・Easy configuration and diagnostics
・Connection to controller via bus gateway

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2297523

Part Number
2297523
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

365.38 €

1 47 Days

Loading...

  1. 1

Basic information

Product size (depth)(mm) 114.5 Product size (height)(mm) 99 Product size (width)(mm) 22.5
Reading range (max.)(V AC) 350 Reading range (min.)(V AC) 0 Switching current (max.)(A) 16
Nominal voltage(Vdc) 24 Control voltage (max.)(Vdc) 30 Control voltage (min.)(Vdc) 19.2
Max. temperature(°C) +70 Min. temperature(°C) -25 IP rating IP20
Relay type (category) Magnetic starter Connection (components) Screw terminal Functions (relays) Overload

This page is Electronic Engine Management Module EMM, part number 2297523.
You can find the detail information about specifications and dimensions on part number 2297523.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support