PU V-Belt - VLW-RT (G3230130-[1-30/1])

PU V-Belt - VLW-RT

Product Details:

Manufacturer part number: G3230130-[1-30/1]

Brand: CONCAR

Price: Please contact the support for quotation

Delivery time: 17 Days


Technical Data:

Width: 13 mm

Height: 16 mm

Roll length: 1 ~ 30 m

Weight / m: 0.16 kg

Description: VLW-RT 13 / A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G3230130-[1-30/1]

Part Number
G3230130-[1-30/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Roll length
(m)
Weight / m
(kg)
Description
1 17 Days 13161 ~ 300.16VLW-RT 13 / A

Loading...

  1. 1

Basic information

Material Polyurethane Type not serrated Tension cord Polyester
Antistatic No Colour Blue FDA approval Yes
Shore hardness(°) 80 Shore A Additional description Ridge top belt

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support