Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Length L (mm) | Size | Applicable Range (Bore 1) | Applicable Range (Bore 2) | Maximum D1 Bore Size with Keyway | Maximum D2 Bore Size with Keyway | Keyway D1 | Keyway D2 | Plug System | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 12 Days | 10 ~ 24 | 10 ~ 24 | 45 | 62 | 18 | 10-24 | 10-24 | 24 | 24 | No | No | C / D | |||
- | 1 | 12 Days | 10 ~ 24 | 10 ~ 24 | 45 | 62 | 18 | 10-24 | 10-24 | 24 | 24 | No | Yes | C / D | |||
- | 1 | 12 Days | 10 ~ 24 | 10 ~ 24 | 45 | 62 | 18 | 10-24 | 10-24 | 24 | 24 | Yes | No | C / D | |||
- | 1 | 12 Days | 10 ~ 24 | 10 ~ 24 | 45 | 62 | 18 | 10-24 | 10-24 | 24 | 24 | Yes | Yes | C / D | |||
- | 1 | 12 Days | 10 ~ 24 | 10 ~ 24 | 45 | 70 | 18 | 10-24 | 10-24 | 24 | 24 | No | No | C / D | |||
- | 1 | 12 Days | 10 ~ 24 | 10 ~ 24 | 45 | 70 | 18 | 10-24 | 10-24 | 24 | 24 | No | Yes | C / D | |||
- | 1 | 12 Days | 10 ~ 24 | 10 ~ 24 | 45 | 70 | 18 | 10-24 | 10-24 | 24 | 24 | Yes | No | C / D | |||
- | 1 | 12 Days | 10 ~ 24 | 10 ~ 24 | 45 | 70 | 18 | 10-24 | 10-24 | 24 | 24 | Yes | Yes | C / D | |||
- | 1 | 12 Days | 10 ~ 30 | 10 ~ 30 | 56 | 73 | 30 | 10-30 | 10-30 | 30 | 30 | No | No | C / D | |||
- | 1 | 12 Days | 10 ~ 30 | 10 ~ 30 | 56 | 73 | 30 | 10-30 | 10-30 | 30 | 30 | No | Yes | C / D | |||
- | 1 | 12 Days | 10 ~ 30 | 10 ~ 30 | 56 | 73 | 30 | 10-30 | 10-30 | 30 | 30 | Yes | No | C / D | |||
- | 1 | 12 Days | 10 ~ 30 | 10 ~ 30 | 56 | 73 | 30 | 10-30 | 10-30 | 30 | 30 | Yes | Yes | C / D | |||
- | 1 | 12 Days | 10 ~ 30 | 10 ~ 30 | 56 | 81 | 30 | 10-30 | 10-30 | 30 | 30 | No | No | C / D | |||
- | 1 | 12 Days | 10 ~ 30 | 10 ~ 30 | 56 | 81 | 30 | 10-30 | 10-30 | 30 | 30 | No | Yes | C / D | |||
- | 1 | 12 Days | 10 ~ 30 | 10 ~ 30 | 56 | 81 | 30 | 10-30 | 10-30 | 30 | 30 | Yes | No | C / D | |||
- | 1 | 12 Days | 10 ~ 30 | 10 ~ 30 | 56 | 81 | 30 | 10-30 | 10-30 | 30 | 30 | Yes | Yes | C / D | |||
- | 1 | 12 Days | 12 ~ 35 | 12 ~ 35 | 66 | 85 | 60 | 12-35 | 12-35 | 35 | 35 | No | No | C / D | |||
- | 1 | 12 Days | 12 ~ 35 | 12 ~ 35 | 66 | 85 | 60 | 12-35 | 12-35 | 35 | 35 | No | Yes | C / D | |||
- | 1 | 12 Days | 12 ~ 35 | 12 ~ 35 | 66 | 85 | 60 | 12-35 | 12-35 | 35 | 35 | Yes | No | C / D | |||
- | 1 | 12 Days | 12 ~ 35 | 12 ~ 35 | 66 | 85 | 60 | 12-35 | 12-35 | 35 | 35 | Yes | Yes | C / D | |||
- | 1 | 12 Days | 12 ~ 35 | 12 ~ 35 | 66 | 95 | 60 | 12-35 | 12-35 | 35 | 35 | No | No | C / D | |||
- | 1 | 12 Days | 12 ~ 35 | 12 ~ 35 | 66 | 95 | 60 | 12-35 | 12-35 | 35 | 35 | No | Yes | C / D | |||
- | 1 | 12 Days | 12 ~ 35 | 12 ~ 35 | 66 | 95 | 60 | 12-35 | 12-35 | 35 | 35 | Yes | No | C / D | |||
- | 1 | 12 Days | 12 ~ 35 | 12 ~ 35 | 66 | 95 | 60 | 12-35 | 12-35 | 35 | 35 | Yes | Yes | C / D | |||
- | 1 | 12 Days | 12 ~ 44 | 12 ~ 44 | 82 | 95 | 80 | 12-44 | 12-44 | 44 | 44 | No | No | C / D | |||
- | 1 | 12 Days | 12 ~ 44 | 12 ~ 44 | 82 | 95 | 80 | 12-44 | 12-44 | 44 | 44 | No | Yes | C / D | |||
- | 1 | 12 Days | 12 ~ 44 | 12 ~ 44 | 82 | 95 | 80 | 12-44 | 12-44 | 44 | 44 | Yes | No | C / D | |||
- | 1 | 12 Days | 12 ~ 44 | 12 ~ 44 | 82 | 95 | 80 | 12-44 | 12-44 | 44 | 44 | Yes | Yes | C / D | |||
- | 1 | 12 Days | 12 ~ 44 | 12 ~ 44 | 82 | 106 | 80 | 12-44 | 12-44 | 44 | 44 | No | No | C / D | |||
- | 1 | 12 Days | 12 ~ 44 | 12 ~ 44 | 82 | 106 | 80 | 12-44 | 12-44 | 44 | 44 | No | Yes | C / D | |||
- | 1 | 12 Days | 12 ~ 44 | 12 ~ 44 | 82 | 106 | 80 | 12-44 | 12-44 | 44 | 44 | Yes | No | C / D | |||
- | 1 | 12 Days | 12 ~ 44 | 12 ~ 44 | 82 | 106 | 80 | 12-44 | 12-44 | 44 | 44 | Yes | Yes | C / D | |||
- | 1 | 12 Days | 14 ~ 44 | 14 ~ 44 | 82 | 95 | 150 | 14-44 | 14-44 | 44 | 44 | No | No | C / D | |||
- | 1 | 12 Days | 14 ~ 44 | 14 ~ 44 | 82 | 95 | 150 | 14-44 | 14-44 | 44 | 44 | No | Yes | C / D | |||
- | 1 | 12 Days | 14 ~ 44 | 14 ~ 44 | 82 | 95 | 150 | 14-44 | 14-44 | 44 | 44 | Yes | No | C / D | |||
- | 1 | 12 Days | 14 ~ 44 | 14 ~ 44 | 82 | 95 | 150 | 14-44 | 14-44 | 44 | 44 | Yes | Yes | C / D | |||
- | 1 | 12 Days | 14 ~ 44 | 14 ~ 44 | 82 | 106 | 150 | 14-44 | 14-44 | 44 | 44 | No | No | C / D | |||
- | 1 | 12 Days | 14 ~ 44 | 14 ~ 44 | 82 | 106 | 150 | 14-44 | 14-44 | 44 | 44 | No | Yes | C / D | |||
- | 1 | 12 Days | 14 ~ 44 | 14 ~ 44 | 82 | 106 | 150 | 14-44 | 14-44 | 44 | 44 | Yes | No | C / D | |||
- | 1 | 12 Days | 14 ~ 44 | 14 ~ 44 | 82 | 106 | 150 | 14-44 | 14-44 | 44 | 44 | Yes | Yes | C / D | |||
- | 1 | 12 Days | 16 ~ 47 | 16 ~ 47 | 90 | 105 | 200 | 16-47 | 16-47 | 47 | 47 | No | No | C / D | |||
- | 1 | 12 Days | 16 ~ 47 | 16 ~ 47 | 90 | 105 | 200 | 16-47 | 16-47 | 47 | 47 | No | Yes | C / D | |||
- | 1 | 12 Days | 16 ~ 47 | 16 ~ 47 | 90 | 105 | 200 | 16-47 | 16-47 | 47 | 47 | Yes | No | C / D | |||
- | 1 | 12 Days | 16 ~ 47 | 16 ~ 47 | 90 | 105 | 200 | 16-47 | 16-47 | 47 | 47 | Yes | Yes | C / D | |||
- | 1 | 12 Days | 16 ~ 47 | 16 ~ 47 | 90 | 117 | 200 | 16-47 | 16-47 | 47 | 47 | No | No | C / D | |||
- | 1 | 12 Days | 16 ~ 47 | 16 ~ 47 | 90 | 117 | 200 | 16-47 | 16-47 | 47 | 47 | No | Yes | C / D | |||
- | 1 | 12 Days | 16 ~ 47 | 16 ~ 47 | 90 | 117 | 200 | 16-47 | 16-47 | 47 | 47 | Yes | No | C / D | |||
- | 1 | 12 Days | 16 ~ 47 | 16 ~ 47 | 90 | 117 | 200 | 16-47 | 16-47 | 47 | 47 | Yes | Yes | C / D | |||
- | 1 | 12 Days | 20 ~ 60 | 20 ~ 60 | 110 | 114 | 300 | 20-60 | 20-60 | 60 | 60 | No | No | C / D | |||
- | 1 | 12 Days | 20 ~ 60 | 20 ~ 60 | 110 | 114 | 300 | 20-60 | 20-60 | 60 | 60 | No | Yes | C / D | |||
- | 1 | 12 Days | 20 ~ 60 | 20 ~ 60 | 110 | 114 | 300 | 20-60 | 20-60 | 60 | 60 | Yes | No | C / D | |||
- | 1 | 12 Days | 20 ~ 60 | 20 ~ 60 | 110 | 114 | 300 | 20-60 | 20-60 | 60 | 60 | Yes | Yes | C / D | |||
- | 1 | 12 Days | 20 ~ 60 | 20 ~ 60 | 110 | 125 | 300 | 20-60 | 20-60 | 60 | 60 | No | No | C / D | |||
- | 1 | 12 Days | 20 ~ 60 | 20 ~ 60 | 110 | 125 | 300 | 20-60 | 20-60 | 60 | 60 | No | Yes | C / D | |||
- | 1 | 12 Days | 20 ~ 60 | 20 ~ 60 | 110 | 125 | 300 | 20-60 | 20-60 | 60 | 60 | Yes | No | C / D | |||
- | 1 | 12 Days | 20 ~ 60 | 20 ~ 60 | 110 | 125 | 300 | 20-60 | 20-60 | 60 | 60 | Yes | Yes | C / D | |||
- | 1 | 12 Days | 25 ~ 70 | 25 ~ 70 | 122 | 136 | 500 | 25-70 | 25-70 | 70 | 70 | No | No | C / D | |||
- | 1 | 12 Days | 25 ~ 70 | 25 ~ 70 | 122 | 136 | 500 | 25-70 | 25-70 | 70 | 70 | No | Yes | C / D | |||
- | 1 | 12 Days | 25 ~ 70 | 25 ~ 70 | 122 | 136 | 500 | 25-70 | 25-70 | 70 | 70 | Yes | No | C / D | |||
- | 1 | 12 Days | 25 ~ 70 | 25 ~ 70 | 122 | 136 | 500 | 25-70 | 25-70 | 70 | 70 | Yes | Yes | C / D |
Loading...
Configure
Basic Attributes
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Dia. A(mm)
Length L(mm)
Size
Applicable Range (Bore 1)
Applicable Range (Bore 2)
Maximum D1 Bore Size with Keyway
Maximum D2 Bore Size with Keyway
Keyway D1
Keyway D2
Plug System
Type
Filter by standard shipping days
Optional Attributes