Sleeve, NPFC Series (NPFC-S-2G14-F)

Sleeve, NPFC Series NPFC-S-2G14-F

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: NPFC-S-2G14-F

Brand: FESTO

Price: 1.09

Delivery time: 3 Days


Technical Data:

Pneumatic connection 1: G1/4

Pneumatic connection 2: G1/4

Manufacturer part #: 8030292

Weight: 18.8 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NPFC-S-2G14-F

Part Number
NPFC-S-2G14-F
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

1.09 €

10 3 Days G1/4G1/4803029218.8

Loading...

  1. 1

Basic information

Threaded fitting material Brass, nickel-plated Pack size 10 Min. Operating pressure(bar) -0.95
Max. Operating pressure(bar) 50 Min. Ambient temperature(°C) -20 Max. Ambient temperature(°C) 150
Operating medium Compressed air as per ISO 8573-1:2010 [-:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress

This page is Sleeve, NPFC Series, part number NPFC-S-2G14-F.
You can find the detail information about specifications and dimensions on part number NPFC-S-2G14-F.

Variation of this product

Part Number
NPFC-S-2G12-F
NPFC-S-2G18-F
NPFC-S-2G34-F
NPFC-S-2G38-F
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

3.28 €

10 3 Days G1/2G1/2803029454.4

0.74 €

10 4 Days G1/8G1/8803029111

5.40 €

10 4 Days G3/4G3/4803029579.1

2.11 €

10 3 Days G3/8G3/8803029335.7

Tech Support