Basic switch for position switch Metal enclosure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SE51150KA001AD1

Part Number
3SE51150KA001AD1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

93.68 €

1 12 Days

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -25::85 Contact material Silver alloy Product size (width)(mm) 40
Product size (depth)(mm) 37.3 Product size (length)(mm) 111.7 Actuating force(N) 20
Switching current (max.)(A) 6 Electrical lifespan 100000 Durability 15000000
IP rating IP65 Connection (components) Plug Compatible with (details) For Position Switch
Contact type 2 breakers, 1 maker, 1 change-over Material Metal

This page is Basic switch for position switch Metal enclosure, part number 3SE51150KA001AD1.
You can find the detail information about specifications and dimensions on part number 3SE51150KA001AD1.

Tech Support