Hinge switch Plastic enclosure

Hinge switch Plastic enclosure

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3SE51320LU21
3SE51320LU22
3SE52320HU21
3SE52320HU22
3SE52320LU21
3SE52320LU22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Product size (length)
(mm)
IP rating Contact type Operation type

49.85 €

1 Available 12 Days 4056.5107.5IP66, IP672 breakers, 1 maker, 1 change-overRotation actuator

49.85 €

1 Available 12 Days 4087.3102IP66, IP672 breakers, 1 maker, 1 change-overRotation actuator

47.68 €

1 Available 12 Days 31-92IP651 breaker, 1 maker, 1 change-overRotation actuator, Lever arm

47.68 €

1 Available 12 Days 31-92IP651 breaker, 1 maker, 1 change-overRotation actuator, Lever arm

48.17 €

1 12 Days 31-92IP652 breakers, 1 maker, 1 change-overRotation actuator, Lever arm

47.68 €

1 Available 12 Days 31-92IP652 breakers, 1 maker, 1 change-overRotation actuator, Lever arm

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -25::85 Contact material Silver alloy Switching current (max.)(A) 6
Electrical lifespan 100000 Thread size M20 x 1.5 Durability 1000000
Connection (components) Screws Material Plastic

Tech Support