Position switch Basic switch Metal

Position switch Basic switch Metal

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3SE51120CA001AJ0
3SE51120KA001AJ0
3SE51120LA001AJ0
3SE51220CA001AJ0
3SE51220KA001AJ0
3SE51220LA001AJ0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Contact type

45.93 €

1 12 Days 4037.31 breaker, 1 maker, 1 change-over

53.77 €

1 12 Days 4037.32 breakers, 1 maker, 1 change-over

52.65 €

1 12 Days 4037.32 breakers, 1 maker, 1 change-over

50.41 €

1 12 Days 5637.81 breaker, 1 maker, 1 change-over

48.17 €

1 12 Days 5637.82 breakers, 1 maker, 1 change-over

52.65 €

1 12 Days 5637.82 breakers, 1 maker, 1 change-over

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -40::85 Contact material Silver alloy Product size (length)(mm) 85.7
Actuating force(N) 20 Switching current (max.)(A) 6 Electrical lifespan 100000
Thread size M20 x 1.5 Durability 15000000 IP rating IP66, IP67
Connection (components) Screws Material Metal

Tech Support