Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3SE51320CA001AJ0 |
3SE51320KA001AJ0 |
3SE51320LA001AJ0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Contact type | |
---|---|---|---|---|---|
42.27 € | 1 | 12 Days | 1 breaker, 1 maker, 1 change-over | ||
47.05 € | 1 | 12 Days | 2 breakers, 1 maker, 1 change-over | ||
44.44 € | 1 | 11 Days | 2 breakers, 1 maker, 1 change-over |
Loading...
Operating Temperature Range(°C) | -40::85 | Contact material | Silver alloy | Product size (width)(mm) | 40 |
---|---|---|---|---|---|
Product size (depth)(mm) | 37.3 | Product size (length)(mm) | 85.7 | Actuating force(N) | 20 |
Switching current (max.)(A) | 6 | Electrical lifespan | 100000 | Thread size | M20 x 1.5 |
Durability | 15000000 | IP rating | IP66, IP67 | Connection (components) | Screws |
Material | Plastic |