Position switch with rounded plunger

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SE51140CC021AC4

Part Number
3SE51140CC021AC4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

87.13 €

1 Available 12 Days

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -25::85 Contact material Silver alloy Product size (width)(mm) 40
Product size (depth)(mm) 37.3 Product size (length)(mm) 117 Actuating force(N) 20
Switching current (max.)(A) 4 Electrical lifespan 100000 Thread size M12
Durability 15000000 IP rating IP67 Connection (components) Plug
Contact type 1 breaker, 1 maker, 1 change-over Material Metal Operation type Tappet, Stainless steel tappet

This page is Position switch with rounded plunger, part number 3SE51140CC021AC4.
You can find the detail information about specifications and dimensions on part number 3SE51140CC021AC4.

Tech Support