Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KS301-30RC-2 |
KS301-30RC-4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable Option | Accessories | |
---|---|---|---|---|---|---|
1,897.64 € | 1 | Available | 9 Days | 2: Standard cable 4 m, connectors on both ends | Hex socket head bolt M4-16 × 4 pcs. / standard cable, 4 m, connectors on both ends | |
1,856.86 € | 1 | Available | 9 Days | 4: Connector only | Hex socket head bolt M4-16 × 4 pcs. / connector only |
Loading...
Type | Z-Axis Stages | Motor/Pulley Characteristics | 5-Phase Stepping Motor Standard | Table materials | Aluminum |
---|---|---|---|---|---|
Moving Guide | Cross Roller Guides | Feeding Method | Ball screw | Table size (length) L(mm) | 70 |
Table size (width) W(mm) | 60 | Stroke(Z Distance)(mm) | 30 | Z Axis Stage Surface | Vertical |
Table surface finishes | Black Anodized Aluminum | Load Capacity (Range)(N) | 5~30 | Load Resistance(N) | 29.4 |
Max. Velocity(mm/sec) | 20 | Positioning Accuracy(μm) | 5 | The straightness of a table(μm) | 3 |
Sensor | Limit+Home | Lead selection(mm) | 1 | Positioning Repeatability(±dig) | 0.3 |
Sensor cover position specifications | R: Mirror image type | Lost motion(μm) | 1 | Vertical degree | 15 |
Grease Specifications | Blank: Standard grease | Dead weight(kg) | 0.89 | Resolution | Full 2 μm / half 1 μm |
Backlash(μm) | 0.5 |