Rounded plunger, 1N / C+1N / O, snap-action contact, +actuator ZB, Cold Climate -40°C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LS-S11S-CC-ZB

Part Number
LS-S11S-CC-ZB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

82.95 €

2 31 Days

Loading...

  1. 1

Basic information

Switching function Quick-break switch Rated operation current Ie at AC-15, 230 V(A) 6 Rated operation current Ie at DC-13, 230 V(A) 0.3
Material housing Plastic Suitable for safety functions true Coating housing Other
With status indication false Type of interface for safety communication None Type of electric connection Other
Explosion safety category for gas None Explosion safety category for dust None Construction type housing Cuboid
Degree of protection (IP) IP65 Forced opening true Number of safety auxiliary contacts 1
Type of control element Plunger Type of interface None Output electronic false
Rated operation current Ie at AC-15, 125 V(A) 6 Rated operation current Ie at AC-15, 24 V(A) 6 Rated operation current Ie at DC-13, 125 V(A) 0.8
Rated operation current Ie at DC-13, 24 V(A) 3 Width sensor(mm) 31 Diameter sensor(mm) 0
Height of sensor(mm) 96 Length of sensor(mm) 33.5 Switching function latching false
Ambient temperature during operating(°C) 40|70 Number of contacts as normally closed contact 1 Number of contacts as normally open contact 1
Number of contacts as change-over contact 0 Alignment of the control element Other Degree of protection (NEMA) 4X

This page is Rounded plunger, 1N / C+1N / O, snap-action contact, +actuator ZB, Cold Climate -40°C, part number LS-S11S-CC-ZB.
You can find the detail information about specifications and dimensions on part number LS-S11S-CC-ZB.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360