Deep groove ball bearings / single row / ZZWT / SKF / I.D. D(φ6~20)

Deep groove ball bearings / single row / ZZWT / SKF / I.D. D(φ6~20)
[Specifications]
・I.D. D(φ): 6~20
・Outer Diameter D(φ): 19~47
・Accuracy (JIS): Grade 5

[Features]
・wide temperature range grease WT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6204 -ZZWT
626-ZZWT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

13.68 €

1 17 Days Grade 52047147316571294698107.0

8.73 €

1 4 Days -6196-8.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Raceway No. of Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal Cover on both sides
Temperature range -40 to +160 degrees

Tech Support