Finger lever valve, TH Series

Finger lever valve, TH Series
[Specifications]
・Seals material: NBR
・Min. Operating pressure(bar): -0.95

3/2-way valve, monostable
Reset via mechanical spring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TH-3-1/4-B
TH-3-M5
TH-5-1/4-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Valve function Housing material Standard nominal flow rate
(l/min)
Nominal width
(mm)
Actuating force
(N)
Max. Operating pressure
(bar)
Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Pneumatic connection 4 Pneumatic connection 5 Pneumatic working port Operating medium Manufacturer part # Weight
(g)

158.23 €

1 7 Days 3/2, closed, monostableDie-cast aluminum600710.510G1/4G1/4G1/4--G1/4-8983210

77.66 €

1 7 Days 3/2, closed, monostableDie-cast zinc80288M5M5---M5Compressed air as per ISO 8573-1:2010 [-:-:-]675837

217.14 €

1 7 Days 5/2, monostableDie-cast aluminum55073410G1/4G1/4G1/4G1/4G1/4G1/4-8994320

Loading...

  1. 1

Basic information

Seals material NBR Min. Operating pressure(bar) -0.95 Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 60

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support