Cylindrical roller bearings EMA6 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NU2226 EMA6

Part Number
NU2226 EMA6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

698.68 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 130 O.D. D(mm) 230 Width B(mm) 64
Precision (JIS) Class 0 Number of Raceway Ring Rows Single Row Bore Cylindrical bore
Clearance Normal radial clearance Current insulation No current insulation Design Floating bearing. inner ring removable on both sides
EAN 9008745300127 Seal None open bearing Temperature range -30 to +150 degrees
Weight(g) 10500.0

This page is Cylindrical roller bearings EMA6 Series, part number NU2226 EMA6.
You can find the detail information about specifications and dimensions on part number NU2226 EMA6.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support