Drawn cup roller bearings with closed end RS Series (BK1014-RS)

Drawn cup roller bearings with closed end  RS Series BK1014-RS

Product Details:

Manufacturer part number: BK1014-RS

Brand: ZEN

Price: 1.90

Delivery time: 4 Days


Technical Data:

I.D. d: 10 mm

O.D. D: 14 mm

Width B: 14 mm

Weight: 7.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BK1014-RS

Part Number
BK1014-RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

1.90 €

1 4 Days 1014147.0

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Single Row Cage Sheet steel cage Lubrication hole Without lubrication groove
Seal Contact seal on one side Temperature range -30 to +100 degrees

This page is Drawn cup roller bearings with closed end RS Series, part number BK1014-RS.
You can find the detail information about specifications and dimensions on part number BK1014-RS.

Variation of this product

Part Number
BK2518 -RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

1.95 €

1 4 Days 25321834.0

Tech Support