Graduation (A1105007)

Graduation A1105007
  • Volume Discount

Product Details:

Manufacturer part number: A1105007

Brand: OKW

Price: 1.33

Delivery time: 3 Days


Technical Data:

Colour: Grey

Type (manufacturer type): A1105007


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A1105007

Part Number
A1105007
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Type (manufacturer type)

1.33 €

1 Available 3 Days GreyA1105007

Loading...

  1. 1

Basic information

Compatible with (details) TOB KNOBS knob 16 mm Product size (Ø)(mm) 16 Product type Graduation
RoHS-compliant Yes Suitable for TOB-KNOBS rotary knobs Suitable for button diameter(mm) 16

This page is Graduation, part number A1105007.
You can find the detail information about specifications and dimensions on part number A1105007.

Variation of this product

Part Number
A1105005
A1105006
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Type (manufacturer type)

1.33 €

1 Available 3 Days GreenA1105005

1.33 €

1 Available 3 Days BlueA1105006

Tech Support