Sub-mini sensor, W.BGS (628-000-679)

Sub-mini sensor, W.BGS 628-000-679
  • Volume Discount

Product Details:

Manufacturer part number: 628-000-679

Brand: CONTRINEX

Price: 136.17

Delivery time: 3 Days


Technical Data:

Cable length: 2 m

Connector (sensor): Cable. open end

Type (manufacturer type): LHR-C12PA-PLK-303


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

628-000-679

Part Number
628-000-679
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Connector (sensor) Type (manufacturer type)

136.17 €

1 Available 3 Days 2Cable. open endLHR-C12PA-PLK-303

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -20::+50 Functions (light barriers) Light-ON|Background suppression IP rating IP67
Max. operating voltage(V DC) 30 Max. range (open field)(mm) 120 Min. operating voltage(V DC) 10
Operating voltage (range) 10 - 30 V DC Outputs (sensors) PNP Product size (height)(mm) 32.5
Product size (depth)(mm) 13.5 Product size (width)(mm) 7.7 Product type Retroreflective photo sensor
RoHS-compliant Yes Switching frequency(Hz) 800 Transmitter type LED red
Wavelength(nm) 640

This page is Sub-mini sensor, W.BGS, part number 628-000-679.
You can find the detail information about specifications and dimensions on part number 628-000-679.

Variation of this product

Part Number
628-000-680
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)
Connector (sensor) Type (manufacturer type)

141.61 €

1 Available 41 Days 0.2M8 (3-pin)LHR-C12PA-PLV-303

Tech Support