Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LX101 |
LX101P |
LX101Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Connector (sensor) | Outputs (sensors) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|
545.48 € | 1 | Available | 51 Days | 2 | Cable. open end | 2x NPN | LX101 | |
545.48 € | 1 | Available | 50 Days | 2 | Cable. open end | 2x PNP | LX101P | |
545.48 € | 1 | Available | 51 Days | - | M12 (4-pin) | NPN | LX101Z |
Loading...
Operating Temperature Range(°C) | -10::+55 | IP rating | IP67 | Max. operating voltage(V DC) | 24 |
---|---|---|---|---|---|
Min. operating voltage(V DC) | 12 | Operating voltage (range) | 12 - 24 V DC | Product size (height)(mm) | 57 |
Product size (width)(mm) | 24 | Product size (length)(mm) | 35 | Product type | Colour sensor |