Adjustable Range Reflective Photoelectric Sensor, EQ-500

Adjustable Range Reflective Photoelectric Sensor, EQ-500
  • Volume Discount
[Specifications]
・Product type: Triangulation sensor
・Operating voltage (range): 12 - 24 V DC, 12 - 30 V DC, 12 - 240. 240 V DC. V AC
・IP rating: IP67

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EQ34W
EQ501T
EQ502
EQ502T
EQ511
EQ512T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature Range
(°C)
Cable length
(m)
Connector (sensor) Max. operating voltage
(V DC)
Max. range (open field)
(m)
Operating voltage (range) Outputs (sensors) Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Response time
(ms)
Type (manufacturer type)

213.16 €

1 Available 52 Days -20~+552Cable. open end30212 - 30 V DC2x NPN4020-2EQ34W

278.76 €

1 Available 3 Days -25~+55-Screw terminals240|2402.512 - 240. 240 V DC. V AC--266820EQ501T

207.68 €

1 Available 3 Days -25~+55-Screw terminals240|240112 - 240. 240 V DC. V AC--266820EQ502

273.28 €

1 Available 54 Days -25~+55-Screw terminals240|240112 - 240. 240 V DC. V AC--266820EQ502T

191.29 €

1 Available 3 Days -25~+55-Screw terminals242.512 - 24 V DCNPN|PNP-26682EQ511

235.01 €

1 Available 52 Days -25~+55-Screw terminals24112 - 24 V DCNPN|PNP-26682EQ512T

Loading...

  1. 1

Basic information

IP rating IP67 Min. operating voltage(V DC) 12 Product size (height)(mm) 68
Product type Triangulation sensor Transmitter type LED IR

Tech Support