Rod ends PB Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GIKL30 PB

Part Number
GIKL30 PB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

51.40 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 30 Connection screw direction Left Screw Outer diameter(mm) 70
Width(mm) 145 Thread type Female thread Seal None. open bearing
Maintenance Version requiring maintenance Weight(g) 1100.0

This page is Rod ends PB Series, part number GIKL30 PB.
You can find the detail information about specifications and dimensions on part number GIKL30 PB.

Tech Support