Manufacturer part number: LR202 NPP
Brand: ZEN
Price: 3.37 €
Delivery time: 4 Days
Roller Outer Diameter D: 40 φ
Roller Width B: 11 mm
Ball rows: Single row bearing
Internal diameter: 15 mm
Weight: 70.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LR202 NPP
Material | Bearing steel | Cage | Polyamide cage | Outer ring | Cylindrical outside surface |
---|---|---|---|---|---|
Seal | Lip seal on both sides | Temperature range | -20 to +120 °C |
This page is Cam Followers, Roller Followers NPP Series, part number LR202 NPP.
You can find the detail information about specifications and dimensions on part number LR202 NPP.
Part Number |
---|
LR5001 NPP |
LR5207 NPP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Roller Outer Diameter D (φ) | Roller Width B (mm) | Ball rows | Internal diameter (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
7.30 € | 1 | 4 Days | 30 | 12 | Double row bearing | 12 | 30.0 | ||
19.57 € | 1 | 4 Days | 80 | 17 | Double row bearing | 35 | 660.0 |