Bearing Covers, Seals S Series / Internal diameter 14~85mm (V45 S)

Bearing Covers, Seals S Series / Internal diameter 14~85mm V45 S

Product Details:

Manufacturer part number: V45 S

Brand: DICHTOMATIK

Price: 1.78

Delivery time: 4 Days


Technical Data:

Internal diameter: 40 mm

Width: 5.5 mm

Weight: 6 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V45 S

Part Number
V45 S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Width
(mm)
Weight
(g)

1.78 €

1 4 Days 405.56

Loading...

  1. 1

This page is Bearing Covers, Seals S Series / Internal diameter 14~85mm, part number V45 S.
You can find the detail information about specifications and dimensions on part number V45 S.

Variation of this product

Part Number
V30 S
V38 S
V40 S
V55 S
V65 S
V70 S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
Width
(mm)
Weight
(g)

0.68 €

1 4 Days --2

0.80 €

1 4 Days 344.73.0

1.58 €

1 4 Days 365.56

2.08 €

1 4 Days 495.56

1.33 €

1 4 Days --8

2.60 €

1 4 Days --14

Tech Support