Manufacturer part number: 3207 A2Z
Brand: SKF
Price: 73.30 €
Delivery time: 4 Days
I.D. D: 35 φ
Outer Diameter D: 72 φ
Width B: 27 mm
EAN: 7316573931065
Weight: 456.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3207 A2Z
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | Raceway No. of Rows | Double Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Sheet steel cage |
Clearance | Normal radial clearance | Contact angle | 30 degrees | Seal | Cover on both sides |
Temperature range | -20 to +120 °C |
This page is Deep groove ball bearings / single row / A2Z / SKF, part number 3207 A2Z.
You can find the detail information about specifications and dimensions on part number 3207 A2Z.
Part Number |
---|
3205 A2Z |
3210 A2Z |
3306 A2Z |
3310 A2Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
56.85 € | 1 | 4 Days | 25 | 52 | 20.6 | - | 181.0 | ||
109.87 € | 1 | 4 Days | 50 | 90 | 30.2 | 7316573930662 | 680.0 | ||
91.03 € | 1 | 4 Days | 30 | 72 | 30.2 | 7316573932291 | 563.0 | ||
190.28 € | 1 | 4 Days | 50 | 110 | 44.4 | 7316573932185 | 1711.0 |