Drawn cup roller clutches

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HFL0615
HFL0822
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

4.25 €

1 4 Days 610154.0

4.83 €

1 32 Days 812225.0

Loading...

  1. 1

Basic information

Design Drawn cup roller clutch with bearing Outer ring Without knurling on outer ring Press-on springs Steel springs
Seal None. open bearing Temperature range -10 to +70 °C

Tech Support