Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NATR10 PPX
I.D. d(mm) | 10 | O.D. D(mm) | 30 | Width B(mm) | 15 |
---|---|---|---|---|---|
Inner/Outer Race Material | Steel | Rolling Element Material | Steel | Axial guidance | With axial guidance |
Cage | Sheet steel cage | Outer ring | Cylindrical outside surface | Seal | Lip seal on both sides |
Temperature range | -20 to +120 °C | Weight(g) | 64.0 |
This page is Roller Bearings PPX Series, part number NATR10 PPX.
You can find the detail information about specifications and dimensions on part number NATR10 PPX.