Pillow Type FM Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SY25 FM
SY45 FM
SY60 FM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
GTIN/EAN Weight
(g)

35.85 €

1 12 Days 257316577036490735

70.67 €

1 12 Days 4573165777302682240

129.55 €

1 12 Days 6073165701895064460

Loading...

  1. 1

Basic information

Unit Body Material Cast Iron Rolling Element Material Steel Fixing Eccentric locking collar
Temperature range -20 to +120 °C

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support