Compact Guide Cylinder, Slide Bearing, MGCM Series

Compact Guide Cylinder, Slide Bearing, MGCM Series
· Slide bearings
· Bore sizes from 20mm to 50mm
· Long strokes available
· Space saving design
· Auto switch capable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MGCMB40-500-R

Part Number
MGCMB40-500-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

779.92 €

1 4 Days

Loading...

  1. 1

Basic information

Cylinder I.D: D(Ø) 40 Stroke: L(mm) 500 Auto Switch No switch
Type of Mount Support Basic style With/without plate With rear plate

This page is Compact Guide Cylinder, Slide Bearing, MGCM Series, part number MGCMB40-500-R.
You can find the detail information about specifications and dimensions on part number MGCMB40-500-R.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support