SI Unit, EX510-S (EX510-S102A)

SI Unit, EX510-S EX510-S102A

Product Details:

Manufacturer part number: EX510-S102A

Brand: SMC

Price: 110.10

Delivery time: 4 Days


Technical Data:

Mounting Method: Mounting vertically on DIN rail

Specifications: Plug-in manifold


(i)Remark

  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EX510-S102A

Part Number
EX510-S102A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Method Specifications

110.10 €

1 4 Days Mounting vertically on DIN railPlug-in manifold

Loading...

  1. 1

Basic information

Output Format PNP output, negative common

This page is SI Unit, EX510-S, part number EX510-S102A.
You can find the detail information about specifications and dimensions on part number EX510-S102A.

Variation of this product

Part Number
EX510-S101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Method Specifications

90.23 €

1 4 Days Screw mountingNon-plug-in manifold

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support