Sealing cap, PROT-MINFS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1410133
1410605
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.45 €

500 61 Days

4.04 €

50 7 Days

Loading...

  1. 1

Basic information

Colour Black Halogen free false Shock resistant false
RAL-number - Surface protection - Glass-fibre reinforced false
Material quality - Thread type NPT Material Other
Pitch thread(mm) - Explosion-tested version - For Ex-zone gas -
Nominal thread size inch/gas pipe thread Other Nominal thread size metric/PG - For Ex-Zone dust -

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support