STEEL WHEELS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

583070

Part Number
583070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.83 €

1 Available 24 Days

Loading...

  1. 1

Basic information

Max. Load / Allowable Load(daN) 150 Max. Load / Allowable Load(kg) 150 Bearing type Ball bearing
Hole distance 80 x 60 mm Material (details) Stainless steel Material Stainless steel
Product type Fixed wheel Sheet size(mm) 100 x 85 Size 100 x 85 mm
Total height(mm) 150 Type (misc.) Roller ball bearing Wheel diameter(mm) 125
Wheel width(mm) 40

This page is STEEL WHEELS, part number 583070.
You can find the detail information about specifications and dimensions on part number 583070.

Tech Support