Timing belts / ALPHA / open / 14M / PUR / steel / OPTIBELT

Timing belts / ALPHA / open / 14M / PUR / steel / OPTIBELT
· High tensile strength with low elongation
· High-precision positioning
· ATL version timing belts for linear drives
· wide range of tension cord
· thermoplastic polyurethane
· Cam welding possible

(i)Remark

  • If you want to order an "X" meter long belt, please enter "X" as the quantity. For example: For a 10 meter belt, please enter 10 in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

14M55STAHL00ZA

Part Number
14M55STAHL00ZA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

78.86 €

1 5 Days

Loading...

  1. 1

Basic information

Nominal width W (mm)(mm) 55 Customs tariff — weight(kg) 0.61 Temperature resistant from(°C) -30
Electrical conductivity yes/no n Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 39269097 Acceptance test certificate EN 10204 – 3.1 yes/no n Tooth height(mm) 6
Outside idlers can be used yes/no Yes Belt thickness(mm) 10 Profile 14M
Customs tariff — country of origin DE Pitch p(mm) 14 Engineering material Polyurethane
Maintenance required n Tooth profile Semi-circular Oil-resistant Good
Tension cords Steel tension cords Temperature resistant up to(°C) 80

This page is Timing belts / ALPHA / open / 14M / PUR / steel / OPTIBELT , part number 14M55STAHL00ZA.
You can find the detail information about specifications and dimensions on part number 14M55STAHL00ZA.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support