Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8M20STAHL00ZA
Nominal width W (mm)(mm) | 20 | Customs tariff — weight(kg) | 0.138 | Temperature resistant from(°C) | -30 |
---|---|---|---|---|---|
Electrical conductivity yes/no | n | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
Customs tariff — item number | 40103200 | Acceptance test certificate EN 10204 – 3.1 yes/no | n | Tooth height(mm) | 3.38 |
Outside idlers can be used yes/no | Yes | Belt thickness(mm) | 5.6 | Profile | 8M |
Customs tariff — country of origin | DE | Pitch p(mm) | 8 | Engineering material | Polyurethane |
Maintenance required | n | Tooth profile | Semi-circular | Oil-resistant | Good |
Tension cords | Steel tension cords | Temperature resistant up to(°C) | 80 |
This page is Timing belts / ALPHA / open / 8M / PUR / steel / OPTIBELT , part number 8M20STAHL00ZA.
You can find the detail information about specifications and dimensions on part number 8M20STAHL00ZA.