BOSCH REXROTH Pressure Cut-Off Valve KAV

BOSCH REXROTH Pressure Cut-Off Valve KAV
[Specifications]
・Valve type: Pressure cut-off valve
・Adjustment type: Mechanical
・Sealing material: FKM
・Adjustment element: Hexagon with protective cap

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R901058929

Part Number
R901058929
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

561.12 €

1 5 Days

Loading...

  1. 1

Basic information

Maximum Applicable Pressure(MPa) 10.01 or More Maximum flow rate (l/min) 140 Adjustment element Hexagon with protective cap
Type code KAV2K2AA/AV Screw-in fitting High-performance and screw hole R/KAV.2 Valve type Pressure cut-off valve
Customs tariff weight(kg) 0.453 Customs tariff weight unit kg Pressure pre-setting None
Nominal size 2 Main connections 4 Maximum operating pressure (bar) 350
Type KAV Device series A Customs tariff item number 84812010
Pressure rating in bar 200 Customs tariff weight per 1 Customs tariff country of origin DE
Adjustment type Mechanical Sealing material FKM

This page is BOSCH REXROTH Pressure Cut-Off Valve KAV, part number R901058929.
You can find the detail information about specifications and dimensions on part number R901058929.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support