DICHTOMATIK Grooved Ring Design SNI 24

DICHTOMATIK Grooved Ring Design SNI 24
  • Volume Discount
[Specifications]
・Type: Rod seal
・Material: NBR
・Series: SNI 24
・Outside diameter D(mm) : 82

[Features]
・The SNI 24 u-ring is a single acting rod seal with an asymmetrical cross section design
・Due to the indented inner seal lip, the prestress is led inwards to strengthen the sealing function even with low pressures

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0067189771

Part Number
0067189771
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.28 €

1 Available 62 Days

Loading...

  1. 1

Basic information

Operating Temperature Range(℃) -30::100 Sliding speed m/s 0.5 Design SNI 24
Effectiveness Single-acting Version Asymmetrical Customs tariff weight(kg) 0.013
Customs tariff weight unit kg Shore hardness 90 Outside diameter D(mm) 82
Width(mm) 8.5 Type Rod seal Thickness s(mm) 82
Customs tariff weight Pro 1 Internal diameter d(mm) 70 Engineering material NBR
Customs tariff article number 40169300 Customs tariff country of origin TR

This page is DICHTOMATIK Grooved Ring Design SNI 24, part number 0067189771.
You can find the detail information about specifications and dimensions on part number 0067189771.

Tech Support