SEEGER Retaining Rings, DIN 471, Type AS for Shafts, Reinforced Version

SEEGER Retaining Rings, DIN 471, Type AS for Shafts, Reinforced Version
[Specifications]
・Type: AS
・Engineering material: Spring steel
・Norm: DIN 471

SEEGER rings according to DIN 471 and DIN 472 are suited for a versatile range of applications and are among the most frequently used retaining rings for axial securing.

[Features]
・Transmitting very high axial forces
・For use on spline shafts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
320AS 90X4
AS12-BLC
AS15-BLS
AS16-BLC
AS17-BLS
AS18-BLN
AS19-BLS
AS20-BLC
AS25-BLS
AS27-BLS
AS30-BLS
AS32-BLS
AS34-BLS
AS35-BLS
AS36-BLS
AS38-BLS
AS40-ARS
AS42-ARS
AS45-ARS
AS50-ARS
AS52-S
AS55-ARS
AS58-S
AS60-ARS
AS65-S
AS70-ARS
AS80-ARS
AS85-ARS
AS100-ARS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Groove depth t
(mm)
Shaft diameter d1
(mm)
Web width b ca.
(mm)
Customs tariff weight
(kg)
Groove width m min.
(mm)
Groove diameter d2
(mm)
Diameter of mounting holes
(mm)
Collar length n
(mm)
Internal diameter d3 Tolerance Thickness s
(mm)
Eye level a max.
(mm)
Thickness s Tolerance
(mm)
Internal diameter d3
(mm)

11.52 €

25 5 Days 1.75908.255.64.1586.53.55.3+0.54-1.30410.2-0.184.5

0.48 €

100 5 Days 0.25121.80.751.611.51.70.7+0.10-0.361.53.4-0.0611

0.26 €

100 5 Days 0.35152.40.9651.614.320.7+0.10-0.361.54.8-0.0613.8

0.25 €

100 5 Days 0.4162.51.131.615.221.2+0.10-0.361.55-0.0614.7

0.49 €

100 5 Days 0.4172.61.211.616.221.5+0.10-0.361.55-0.0615.7

0.34 €

100 5 Days 0.5182.71.341.61721.8+0.10-0.361.55.1-0.0616.5

0.75 €

100 5 Days 0.5192.71.451.61821.8+0.21-0.421.55.1-0.0617.5

0.43 €

100 5 Days 0.52031.8381.851921.6+0.21-0.421.755.5-0.0618.5

0.66 €

100 5 Days 0.55253.43.6152.1523.921.9+0.21-0.4226.4-0.0723.2

0.74 €

50 5 Days 0.75273.43.982.1525.522.3+0.21-0.4226.6-0.0724.7

0.78 €

50 5 Days 0.7304.15.2322.1528.622.1+0.21-0.4226.5-0.0727.9

0.95 €

50 5 Days 0.85324.15.2962.1530.32.52.5+0.25-0.5026.5-0.0729.6

1.49 €

50 5 Days 0.85344.272.6532.32.52.8+0.25-0.502.56.6-0.0731.5

1.63 €

50 5 Days 1354.27.382.65332.53+0.25-0.502.56.7-0.0732.2

1.58 €

50 5 Days 1364.27.52.65342.53.3+0.25-0.502.56.7-0.0733.2

1.74 €

50 5 Days 1384.37.52.65362.53.3+0.25-0.502.56.8-0.0735.2

1.88 €

50 5 Days 1.25404.48.1482.6537.52.53.8+0.39 -0.902.57-0.0736.5

2.05 €

50 5 Days 1.25424.58.662.6539.52.53.8+0.39 -0.902.57.2-0.0738.5

2.32 €

50 5 Days 1.25454.710.12.6542.52.53.8+0.39 -0.902.57.5-0.0741.5

4.12 €

50 5 Days 1.5505.115.1753.15472.54.5+0.39 -0.9038-0.0845.8

4.97 €

50 5 Days 1.5525.216.5813.15492.54.5+0.39 -0.9038.2-0.0847.8

4.34 €

50 5 Days 1.5555.419.1973.15522.54.5+0.46-1.1038.5-0.0850.8

6.03 €

50 5 Days 1.5585.619.43.15552.54.5+0.46-1.1038.8-0.0853.8

4.98 €

50 5 Days 1.5605.818.13.15572.54.5+0.46-1.1039-0.0855.8

8.15 €

50 5 Days 1.5656.333.6994.156234.5+0.46-1.1049.3-0.160.8

8.45 €

50 5 Days 1.5706.638.1694.156734.5+0.46-1.1049.5-0.165.5

8.91 €

25 5 Days 1.75807.441.1724.1576.535.3+0.46-1.1049.8-0.174.5

11.05 €

25 5 Days 1.75857.849.5724.1581.53.55.3+0.46-1.10410-0.179.5

12.35 €

25 5 Days 1.75100966.14.1596.53.55.3+0.54 -1.30410.5-0.194.5

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Norm DIN 471 Type AS
Customs tariff weight Pro 1000 Engineering material Spring steel Customs tariff article number 73182100
Customs tariff country of origin DE

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support