SEEGER Snap Rings, DIN 5417, Type SP for Roller Bearings

SEEGER Snap Rings, DIN 5417, Type SP for Roller Bearings
[Specifications]
・Type: SP
・Engineering material: Spring steel
・Norm: DIN 5417

SEEGER circlips to DIN 5417 for shafts are designed for securing roller bearings in whose outer race a groove has been cut. Roller bearings to DIN 616 are mass-produced by manufacturers.

[Features]
・Securing roller bearings to DIN 616

[Applications]
・Roller bearing housings can be drilled through smoothly
・Roller bearing housings with short axial mounting length

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SP30-BLS
SP32-BLS
SP35-BLS
SP37-BLS
SP40A501-PRS
SP47A501-PRS
SP50A501-PRS
SP52A501-S
SP62A501-PRS
SP65A501-PRS
SP68A501-PRS
SP72A501-PRS
SP75A501-PRS
SP80A501-PRS
SP85A501-PRS
SP90A501-PRS
SP95A501-PRS
SP100A501-PRS
SP110A501-PRS
SP120A501-PRS
SP130A501-PRS
SP150A501-PRS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ring opening dimension e approx.
(mm)
Max. radial width b
(mm)
Customs tariff weight
(kg)
Radius r
(mm)
Groove diameter d2
(mm)
Internal diameter d3 Tolerance Thickness s
(mm)
Internal diameter d3
(mm)
Axle diameter D
(mm)

0.72 €

50 5 Days 33.252.440.428.170.41.1227.430

0.34 €

50 5 Days 33.252.5260.430.150.41.1229.432

0.80 €

1000 5 Days 33.252.8840.433.170.41.1232.435

0.35 €

50 5 Days 33.253.0080.434.770.41.123437

0.37 €

50 5 Days 33.253.070.438.10.41.1237.340

0.46 €

50 5 Days 44.044.50.444.60.51.1243.747

0.49 €

50 5 Days 44.044.80.447.60.51.1246.750

0.51 €

50 5 Days 44.045.230.449.730.51.1248.852

0.80 €

50 5 Days 44.049.260.659.610.81.758.262

1.11 €

50 5 Days 44.049.770.662.60.81.761.265

1.12 €

50 5 Days 54.8512.160.664.820.81.763.468

1.12 €

25 5 Days 54.8513.020.668.810.81.767.472

1.22 €

25 5 Days 54.8513.640.671.830.81.770.475

1.25 €

25 5 Days 54.8514.40.676.810.81.775.480

1.42 €

25 5 Days 54.8515.440.681.810.81.780.485

1.75 €

25 5 Days 54.8523.190.786.790.82.4685.490

2.45 €

25 5 Days 54.8525.30.791.820.82.4690.495

2.08 €

25 5 Days 54.8525.80.796.812.4695.2100

2.22 €

10 5 Days 54.8528.30.7106.8112.46105.2110

4.38 €

10 5 Days 77.2155.840.7115.2112.82113.6120

5.20 €

10 5 Days 77.2166.60.7125.2212.82123.6130

1.91 €

1 5 Days 77.2169.20.7145.241.62.82142.9150

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Norm DIN 5417 Type SP
Customs tariff weight Pro 1000 Thickness s Tolerance(mm) -0.1 Engineering material Spring steel
Customs tariff article number 73182100 Customs tariff country of origin DE

Tech Support